IESNA:LM-63-2002
[TEST]P943500
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36690
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3346.9 3325.9 3282 3243.9 3234.4 3238.2 3249.6 3270.6 3289.7 3295.4
3297.3 3325.9 3385 3482.3 3644.4 3873.2 4151.6 4487.3 4916.4 5427.5
6007.2 6716.6 7576.7 8555 9607.7 10738.6 11823.7 12329.1 11589.1 8955.5
4872.5 1375 421.5 249.8 143 59.1 0
3346.9 3335.4 3289.7 3251.5 3242 3243.9 3255.3 3276.3 3293.5 3299.2
3303 3333.5 3390.7 3493.7 3652 3882.7 4165 4502.5 4943.1 5454.2
6053 6783.4 7677.8 8635.1 9706.9 10866.4 11928.6 12386.3 11472.8 8755.3
4645.6 1289.2 408.1 228.8 133.5 53.4 0
3346.9 3331.6 3287.7 3247.7 3230.5 3232.4 3238.2 3249.6 3257.2 3264.9
3276.3 3308.7 3369.8 3467 3627.2 3838.9 4109.7 4430.1 4843.9 5349.3
5980.5 6770 7696.8 8726.6 9794.6 10927.4 11997.2 12554.1 11877.1 9457
5614.3 2071.1 553 274.6 162.1 62.9 0
3346.9 3324 3282 3238.2 3215.3 3209.6 3213.4 3215.3 3215.3 3228.6
3247.7 3283.9 3345 3440.3 3577.6 3779.8 4048.7 4376.7 4790.5 5294
5976.7 6792.9 7834.1 9007 10208.4 11387 12487.3 13109 12765.8 10977
7536.6 3646.3 1098.5 400.5 194.5 61 0
3346.9 3324 3283.9 3238.2 3209.6 3203.8 3207.7 3207.7 3207.7 3222.9
3257.2 3289.7 3341.1 3423.1 3547.1 3734 4004.8 4342.3 4758.1 5288.2
5988.1 6920.7 8124 9548.6 11013.2 12325.2 13383.7 14054.9 14135 13219.6
10542.2 6340.9 2692.7 686.5 230.8 53.4 0
3346.9 3318.3 3278.2 3232.4 3201.9 3196.2 3201.9 3209.6 3209.6 3224.8
3261 3287.7 3327.8 3415.5 3547.1 3734 3997.2 4342.3 4765.7 5324.5
6054.9 7058 8404.4 10046.3 11713.1 13160.5 14220.8 15010.4 15494.8 15185.8
13162.4 9241.5 4426.3 1390.2 295.6 68.7 0
3346.9 3324 3282 3234.4 3203.8 3196.2 3200 3207.7 3207.7 3222.9
3257.2 3293.5 3345 3428.9 3558.5 3749.3 4016.2 4351.9 4771.4 5301.6
6001.5 6935.9 8145 9548.6 10997.9 12338.6 13444.7 14215.1 14318.1 13311.2
10784.3 6585 2587.9 667.5 192.6 51.5 0
3346.9 3327.8 3287.7 3240.1 3209.6 3201.9 3207.7 3213.4 3219.1 3234.4
3259.1 3299.2 3364 3461.3 3600.5 3793.1 4065.8 4397.6 4811.5 5330.2
6016.7 6882.5 7929.5 9071.8 10240.8 11421.3 12540.7 13168.2 12739.1 11062.8
7752.1 3726.4 1111.8 417.6 198.3 61 0
3346.9 3333.5 3291.6 3245.8 3221 3217.2 3224.8 3240.1 3253.4 3266.8
3283.9 3318.3 3385 3489.9 3646.3 3861.8 4130.7 4456.8 4864.9 5358.8
5984.3 6760.5 7670.1 8663.7 9701.1 10822.5 11924.8 12479.7 11896.2 9893.8
6251.3 2456.3 703.7 335.6 179.3 72.5 0
3346.9 3337.3 3293.5 3247.7 3226.7 3224.8 3238.2 3264.9 3287.7 3301.1
3314.4 3348.8 3411.7 3518.5 3682.5 3913.3 4195.5 4536.9 4956.4 5463.7
6051.1 6781.5 7622.5 8566.5 9569.6 10681.4 11739.8 12155.5 11369.8 8825.8
4836.3 1457 444.3 225 120.1 47.7 0
3346.9 3335.4 3293.5 3247.7 3226.7 3226.7 3240.1 3264.9 3289.7 3301.1
3312.5 3341.1 3406 3507.1 3669.2 3894.2 4174.5 4531.1 4952.6 5433.2
6011 6710.9 7548.1 8497.8 9455.1 10566.9 11648.2 12159.3 11495.7 9090.9
5150.9 1619.1 469.1 244.1 125.9 43.9 0
